GMAC_IER

GMAC Interrupt Enable Register

This register is write-only and will always return zero.

The following values are valid for all listed bit names of this register:

0: No effect.

1: Enables the corresponding interrupt.

  0x028 32 Write-only –  

GMAC Interrupt Enable Register

Bit  31 30 29 28 27 26 25 24  
      TSUTIMCMP WOL RXLPISBC SRI PDRSFT PDRQFT  
Access      W W R W W W  
Reset       
Bit  23 22 21 20 19 18 17 16  
  PDRSFR PDRQFR SFT DRQFT SFR DRQFR      
Access  W W W W W W      
Reset       
Bit  15 14 13 12 11 10 9 8  
  EXINT PFTR PTZ PFNZ HRESP ROVR      
Access  W W W W W W      
Reset       
Bit  7 6 5 4 3 2 1 0  
  TCOMP TFC RLEX TUR TXUBR RXUBR RCOMP MFS  
Access  W W W W W W W W  
Reset   

Bit 0 – MFS: Management Frame Sent

Management Frame Sent

Bit 1 – RCOMP: Receive Complete

Receive Complete

Bit 2 – RXUBR: RX Used Bit Read

RX Used Bit Read

Bit 3 – TXUBR: TX Used Bit Read

TX Used Bit Read

Bit 4 – TUR: Transmit Underrun

Transmit Underrun

Bit 5 – RLEX: Retry Limit Exceeded or Late Collision

Retry Limit Exceeded or Late Collision

Bit 6 – TFC: Transmit Frame Corruption Due to AHB Error

Transmit Frame Corruption Due to AHB Error

Bit 7 – TCOMP: Transmit Complete

Transmit Complete

Bit 10 – ROVR: Receive Overrun

Receive Overrun

Bit 11 – HRESP: HRESP Not OK

HRESP Not OK

Bit 12 – PFNZ: Pause Frame with Non-zero Pause Quantum Received

Pause Frame with Non-zero Pause Quantum Received

Bit 13 – PTZ: Pause Time Zero

Pause Time Zero

Bit 14 – PFTR: Pause Frame Transmitted

Pause Frame Transmitted

Bit 15 – EXINT: External Interrupt

External Interrupt

Bit 18 – DRQFR: PTP Delay Request Frame Received

PTP Delay Request Frame Received

Bit 19 – SFR: PTP Sync Frame Received

PTP Sync Frame Received

Bit 20 – DRQFT: PTP Delay Request Frame Transmitted

PTP Delay Request Frame Transmitted

Bit 21 – SFT: PTP Sync Frame Transmitted

PTP Sync Frame Transmitted

Bit 22 – PDRQFR: PDelay Request Frame Received

PDelay Request Frame Received

Bit 23 – PDRSFR: PDelay Response Frame Received

PDelay Response Frame Received

Bit 24 – PDRQFT: PDelay Request Frame Transmitted

PDelay Request Frame Transmitted

Bit 25 – PDRSFT: PDelay Response Frame Transmitted

PDelay Response Frame Transmitted

Bit 26 – SRI: TSU Seconds Register Increment

TSU Seconds Register Increment

Bit 27 – RXLPISBC: Receive LPI indication Status Bit Change

Receive LPI indication Status Bit Change

Receive LPI indication status bit change.

Cleared on read.

Bit 28 – WOL: Wake On LAN

Wake On LAN

Bit 29 – TSUTIMCMP: TSU Timer Comparison

TSU Timer Comparison