Host Pipe x Enable Register (Isochronous Pipes)
This register view is relevant only if PTYPE = 0x1 in ”Host Pipe x Configuration Register”.
For additional information, see ”Host Pipe x Mask Register (Isochronous Pipes)”.
This register always reads as zero.
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Sets the corresponding bit in USBHS_HSTPIPIMRx.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
RSTDTS | PFREEZES | PDISHDMAS | |||||||
Access | |||||||||
Reset | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
NBUSYBKES | |||||||||
Access | |||||||||
Reset | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SHORTPACKETIES | CRCERRES | OVERFIES | NAKEDES | PERRES | UNDERFIES | TXOUTES | RXINES | ||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Received IN Data Interrupt Enable
Transmitted OUT Data Interrupt Enable
Underflow Interrupt Enable
Pipe Error Interrupt Enable
NAKed Interrupt Enable
Overflow Interrupt Enable
CRC Error Interrupt Enable
Short Packet Interrupt Enable
Number of Busy Banks Enable
Pipe Interrupts Disable HDMA Request Enable
Pipe Freeze Enable
Reset Data Toggle Enable