To prevent any single software error from corrupting SYSC behavior, certain registers in the address space can be write-protected by setting the WPEN bit in the ”System Controller Write Protection Mode Register” (SYSC_WPMR).
The following registers can be write-protected: