MCAN Interrupt Line Select Register
The Interrupt Line Select register assigns an interrupt generated by a specific interrupt flag from the Interrupt Register to one of the two module interrupt lines.
0: Interrupt assigned to interrupt line MCAN_INT0.
1: Interrupt assigned to interrupt line MCAN_INT1.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
ARAL | PEDL | PEAL | WDIL | BOL | EWL | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
EPL | ELOL | DRXL | TOOL | MRAFL | TSWL | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TEFLL | TEFFL | TEFWL | TEFNL | TFEL | TCFL | TCL | HPML | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RF1LL | RF1FL | RF1WL | RF1NL | RF0LL | RF0FL | RF0WL | RF0NL | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Receive FIFO 0 New Message Interrupt Line
Receive FIFO 0 Watermark Reached Interrupt Line
Receive FIFO 0 Full Interrupt Line
Receive FIFO 0 Message Lost Interrupt Line
Receive FIFO 1 New Message Interrupt Line
Receive FIFO 1 Watermark Reached Interrupt Line
Receive FIFO 1 Full Interrupt Line
Receive FIFO 1 Message Lost Interrupt Line
High Priority Message Interrupt Line
Transmission Completed Interrupt Line
Transmission Cancellation Finished Interrupt Line
Tx FIFO Empty Interrupt Line
Tx Event FIFO New Entry Interrupt Line
Tx Event FIFO Watermark Reached Interrupt Line
Tx Event FIFO Full Interrupt Line
Tx Event FIFO Event Lost Interrupt Line
Timestamp Wraparound Interrupt Line
Message RAM Access Failure Interrupt Line
Timeout Occurred Interrupt Line
Message stored to Dedicated Receive Buffer Interrupt Line
Error Logging Overflow Interrupt Line
Error Passive Interrupt Line
Warning Status Interrupt Line
Bus_Off Status Interrupt Line
Watchdog Interrupt Line
Protocol Error in Arbitration Phase Line
Protocol Error in Data Phase Line
Access to Reserved Address Line