To prevent any single software error from corrupting SPI behavior, certain registers in the address space can be write-protected in the SPI Write Protection Mode Register (SPI_WPMR).
If a write access to a write-protected register is detected, the WPVS flag in the SPI Write Protection Status Register (SPI_WPSR) is set and the WPVSRC field indicates the register in which the write access has been attempted.
The WPVS bit is automatically cleared after reading SPI_WPSR.
The following registers are write-protected when WPEN is set in SPI_WPMR:
The following register is write-protected when WPCREN is set in SPI_WPMR:
The following registers are write-protected when WPITEN is set in SPI_WPMR: