Host Address 2 Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
HSTADDRP7[6:0] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
HSTADDRP6[6:0] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
HSTADDRP5[6:0] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
HSTADDRP4[6:0] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
USB Host Address
This field contains the address of the Pipe4 of the USB device.
This field is cleared when a USB reset is requested.
USB Host Address
This field contains the address of the Pipe5 of the USB device.
This field is cleared when a USB reset is requested.
USB Host Address
This field contains the address of the Pipe6 of the USB device.
This field is cleared when a USB reset is requested.
USB Host Address
This field contains the address of the Pipe7 of the USB device.
This field is cleared when a USB reset is requested.