Host Pipe x Clear Register (Isochronous Pipes)
This register view is relevant only if PTYPE = 0x1 in ”Host Pipe x Configuration Register”.
For additional information, see ”Host Pipe x Status Register (Isochronous Pipes)”.
This register always reads as zero.
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Clears the corresponding bit in USBHS_HSTPIPISRx.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SHORTPACKETIC | CRCERRIC | OVERFIC | NAKEDIC | UNDERFIC | TXOUTIC | RXINIC | |||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Received IN Data Interrupt Clear
Transmitted OUT Data Interrupt Clear
Underflow Interrupt Clear
NAKed Interrupt Clear
Overflow Interrupt Clear
CRC Error Interrupt Clear
Short Packet Interrupt Clear