RSTC Mode Register
This register can only be written if the WPEN bit is cleared in the System Controller Write Protection Mode Register (SYSC_WPMR).
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
KEY[7:0] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
ERSTL[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
URSTIEN | URSTEN | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 1 |
User Reset Enable
Value | Description |
---|---|
0 | The detection of a low level on the NRST pin does not generate a user reset. |
1 | The detection of a low level on the NRST pin triggers a user reset. |
User Reset Interrupt Enable
Value | Description |
---|---|
0 | RSTC_SR.USRTS at ‘1’ has no effect on the RSTC interrupt line. |
1 | RSTC_SR.USRTS at ‘1’ asserts the RSTC interrupt line if URSTEN = 0. |
External Reset Length
This field defines the external reset length. The external reset is asserted during a time of 2(ERSTL+1) SLCK cycles. This allows assertion duration to be programmed between 60 μs and 2 seconds. Note that synchronization cycles must also be considered when calculating the actual reset length as previously described.
Write Access Password
Value | Name | Description |
---|---|---|
0xA5 | PASSWD | Writing any other value in this field aborts the write operation. Always reads as 0. |