The following table provides the default value of timing parameters at reset.
Parameter | Reset Value | Definition |
---|---|---|
SMC_SETUP | 0x01010101 | All setup timings are set to 1. |
SMC_PULSE | 0x01010101 | All pulse timings are set to 1. |
SMC_CYCLE | 0x00030003 | The read and write operations continue for 3 Master Clock cycles and provide one hold cycle. |
WRITE_MODE | 1 | Write is controlled with NWE. |
READ_MODE | 1 | Read is controlled with NRD. |