Pin Name | Pin Description | Type | |
---|---|---|---|
Master | Slave | ||
MISO | Master In Slave Out | Input | Output |
MOSI | Master Out Slave In | Output | Input |
SPCK | Serial Clock | Output | Input |
NPCS1–NPCS3 | Peripheral Chip Selects | Output | Unused |
NPCS0/NSS | Peripheral Chip Select/Slave Select | Output | Input |