General Status Set Register
This register always reads as zero.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
VBUSRQS | |||||||||
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RDERRIS | |||||||||
Access | |||||||||
Reset |
Remote Device Connection Error Interrupt Set
Value | Description |
---|---|
0 | No effect. |
1 | Sets the RDERRI bit in USBHS_SR, which may be useful for test or debug purposes. |
VBUS Request Set
Must be set to ‘1’.
Value | Description |
---|---|
0 | No effect. |
1 | Sets the VBUSRQ bit in USBHS_SR. |