RTC Calendar Alarm Register
This register can only be written if the WPEN bit is cleared in the System Controller Write Protection Mode Register (SYSC_WPMR).
To change one of the DATE, MONTH fields, it is recommended to disable the field before changing the value and then re-enable it after the change has been made. This requires up to three accesses to the RTC_CALALR. The first access clears the enable corresponding to the field to change (DATEEN, MTHEN). If the field is already cleared, this access is not required. The second access performs the change of the value (DATE, MONTH). The third access is required to re-enable the field by writing 1 in DATEEN, MTHEN fields.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
DATEEN | DATE[5:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 1 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
MTHEN | MONTH[4:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 1 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
Access | |||||||||
Reset |
Month Alarm
This field is the alarm field corresponding to the BCD-coded month counter.
Month Alarm Enable
Value | Description |
---|---|
0 | The month-matching alarm is disabled. |
1 | The month-matching alarm is enabled. |
Date Alarm
This field is the alarm field corresponding to the BCD-coded date counter.
Date Alarm Enable
Value | Description |
---|---|
0 | The date-matching alarm is disabled. |
1 | The date-matching alarm is enabled. |