UART Interrupt Disable Register
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Disables the corresponding interrupt.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CMP | TXEMPTY | ||||||||
Access | W | W | |||||||
Reset | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PARE | FRAME | OVRE | TXRDY | RXRDY | |||||
Access | W | W | W | W | W | ||||
Reset | – | – | – | – | – |
Disable RXRDY Interrupt
Disable TXRDY Interrupt
Disable Overrun Error Interrupt
Disable Framing Error Interrupt
Disable Parity Error Interrupt
Disable TXEMPTY Interrupt
Disable Comparison Interrupt