USART Interrupt Enable Register (LON_MODE)
This register is relevant only if USART_MODE = 0x9 in the USART Mode Register.
The following configuration values are valid for all listed bit names of this register:
0: No effect
1: Enables the corresponding interrupt.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
LBLOVFE | LRXD | LFET | LCOL | LTXD | |||||
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
UNRE | TXEMPTY | ||||||||
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LCRCE | LSFE | OVRE | TXRDY | RXRDY | |||||
Access | |||||||||
Reset |
RXRDY Interrupt Enable
TXRDY Interrupt Enable
Overrun Error Interrupt Enable
LON Short Frame Error Interrupt Enable
LON CRC Error Interrupt Enable
TXEMPTY Interrupt Enable
Underrun Error Interrupt Enable
LON Transmission Done Interrupt Enable
LON Collision Interrupt Enable
LON Frame Early Termination Interrupt Enable
LON Reception Done Interrupt Enable
LON Backlog Overflow Error Interrupt Enable