Flash Memory
Signal Name
Recommended Pin Connection
Description
ERASE
If ERASE mode is not required, this pin can be used as GPIO.
Low level at startup is mandatory when not used.
Parent topic:
General Hardware Recommendations