I2SC Status Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
TXURCH[1:0] | |||||||||
Access | R | R | |||||||
Reset | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
RXORCH[1:0] | |||||||||
Access | R | R | |||||||
Reset | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TXUR | TXRDY | TXEN | RXOR | RXRDY | RXEN | ||||
Access | R | R | R | R | R | R | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Receiver Enabled
Value | Description |
---|---|
0 | This bit is cleared when the receiver is disabled, following a RXDIS or SWRST request in I2SC_CR. |
1 | This bit is set when the receiver is enabled, following a RXEN request in I2SC_CR. |
Receive Ready
Value | Description |
---|---|
0 | This bit is cleared when I2SC_RHR is read. |
1 | This bit is set when received data is present in I2SC_RHR. |
Receive Overrun
Value | Description |
---|---|
0 | This bit is cleared when the corresponding bit in I2SC_SCR is written to ’1’. |
1 | This bit is set when an overrun error occurs on I2SC_RHR or when the corresponding bit in I2SC_SSR is written to ’1’. |
Transmitter Enabled
Value | Description |
---|---|
0 | This bit is cleared when the transmitter is disabled, following a I2SC_CR.TXDIS or I2SC_CR.SWRST request. |
1 | This bit is set when the transmitter is enabled, following a I2SC_CR.TXEN request. |
Transmit Ready
Value | Description |
---|---|
0 | This bit is cleared when data is written to I2SC_THR. |
1 | This bit is set when I2SC_THR is empty and can be written with new data to be transmitted. |
Transmit Underrun
Value | Description |
---|---|
0 | This bit is cleared when the corresponding bit in I2SC_SCR is written to ’1’. |
1 | This bit is set when an underrun error occurs on I2SC_THR or when the corresponding bit in I2SC_SSR is written to ’1’. |
Receive Overrun Channel
This field is cleared when I2SC_SCR.RXOR is written to ’1’.
Bit i of this field is set when a receive overrun error occurred in channel i (i = 0 for first channel of the frame).
Transmit Underrun Channel
Value | Description |
---|---|
0 |
This field is cleared when I2SC_SCR.TXUR is written to ’1’. |
1 |
Bit i of this field is set when a transmit underrun error occurred in channel i (i = 0 for first channel of the frame). |