Device Global Interrupt Mask Register
The following configuration values are valid for all listed bit names of this register:
0: The corresponding interrupt is not enabled.
1: The corresponding interrupt is enabled.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
DMA_6 | DMA_5 | DMA_4 | DMA_3 | DMA_2 | DMA_1 | DMA_0 | |||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
PEP_9 | PEP_8 | PEP_7 | PEP_6 | PEP_5 | PEP_4 | ||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PEP_3 | PEP_2 | PEP_1 | PEP_0 | ||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
UPRSME | EORSME | WAKEUPE | EORSTE | SOFE | MSOFE | SUSPE | |||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Suspend Interrupt Mask
Micro Start of Frame Interrupt Mask
Start of Frame Interrupt Mask
End of Reset Interrupt Mask
Wakeup Interrupt Mask
End of Resume Interrupt Mask
Upstream Resume Interrupt Mask
Endpoint x Interrupt Mask
DMA Channel x Interrupt Mask