When addressing 7-bit slave devices, the internal address bytes are used to perform random address (read or write) accesses to reach one or more data bytes, e.g. within a memory page location in a serial memory. When performing read operations with an internal address, the TWIHS performs a write operation to set the internal address into the slave device, and then switch to Master Receiver mode. Note that the second START condition (after sending the IADR) is sometimes called “repeated start” (Sr) in I2C fully-compatible devices. See Master Read with One-, Two- or Three-Byte Internal Address and One Data Byte.
See Master Write with One-, Two- or Three-Byte Internal Address and One Data Byte and Internal Address Usage for the master write operation with internal address.
The three internal address bytes are configurable through TWIHS_MMR.
If the slave device supports only a 7-bit address, i.e., no internal address, IADRSZ must be set to 0.
The table below shows the abbreviations used in the figures below.
Abbreviation | Definition |
---|---|
S | Start |
Sr | Repeated Start |
P | Stop |
W | Write |
R | Read |
A | Acknowledge |
NA | Not Acknowledge |
DADR | Device Address |
IADR | Internal Address |