Timings are given for the 3.3V domain, with VDDIO from 2.85V to 3.6V, maximum external capacitor = 40 pF.
Symbol | Parameter | Min | Max | Unit |
---|---|---|---|---|
Master Mode | ||||
SPI0 | SCK Period | MCK/6 | – | ns |
SPI1 | Input Data Setup Time | 2.5 | – | ns |
SPI2 | Input Data Hold Time | 0.2 | – | ns |
SPI3 | Chip Select Active to Serial Clock | -0.9 | – | ns |
SPI4 | Output Data Setup Time | -1.9 | 10.4 | ns |
SPI5 | Serial Clock to Chip Select Inactive | -2.4 | -1.9 | ns |
Slave Mode | ||||
SPI6 | SCK falling to MISO | 2.9 | 13.9 | ns |
SPI7 | MOSI Setup time before SCK rises | 2.0 | – | ns |
SPI8 | MOSI Hold time after SCK rises | 0.2 | – | ns |
SPI9 | SCK rising to MISO | 3.0 | 13.5 | ns |
SPI10 | MOSI Setup time before SCK falls | 2.1 | – | ns |
SPI11 | MOSI Hold time after SCK falls | 0.4 | – | ns |
SPI12 | NPCS0 setup to SCK rising | 0.6 | – | ns |
SPI13 | NPCS0 hold after SCK falling | 0.6 | – | ns |
SPI14 | NPCS0 setup to SCK falling | 0.6 | – | ns |
SPI15 | NPCS0 hold after SCK rising | 0.7 | – | ns |