Absolute Maximum Ratings

Table 1. Absolute Maximum Ratings(1)

Storage Temperature -60°C to + 150°C

Voltage on Input Pins
 with Respect to Ground -0.3V to + 4.0V

Maximum Operating Voltage
 VDDPLL, VDDUTMIC, VDDCORE 1.4V

Maximum Operating Voltage
 VDDIO, VDDUTMII, VDDPLLUSB, VDDIN 4.0V

Total DC Output Current on all I/O lines: 150 mA

Note: 1. Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. This is a stress rating only and functional operation of the device at these or other conditions beyond those indicated in the operational sections of this specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.
Table 2. Recommended Thermal Operating Conditions
Symbol Parameter Conditions Min. Typ. Max. Unit
TA Operating Temperature ¯ -40 ¯ 105 °C
TJ Junction Temperature ¯ -40 ¯ 125 °C
RJA Junction-to-ambient Thermal Resistance TFBGA144 ¯ 45 ¯ °C/W
LQFP144 - 36 -
TFBGA100 ¯ 47 ¯
LQFP100 ¯ 41 ¯
LQFP64 ¯ 46 ¯
PD Power Dissipation AtTA= 85°C, TFBGA144 ¯ ¯ ¯ mW
AtTA= 105°C TFBGA144 ¯ ¯ 425
PD Power Dissipation At TA = 85°C,LQFP144 ¯ ¯ 1047 mW
At TA = 105°C,LQFP144 ¯ ¯ 523 mW
PD Power Dissipation At TA = 85°C, TFBGA100 ¯ ¯ 814 mW
At TA = 105°C, TFBGA100 ¯ ¯ 407 mW
PD Power Dissipation At TA = 85°C, LQFP100 ¯ ¯ 938 mW
At TA = 105°C, LQFP100 ¯ ¯ 469 mW
PD Power Dissipation At TA = 85°C, LQFP64 ¯ ¯ 833 mW
At TA = 105°C, LQFP64 ¯ ¯ 417 mW