The QSPI sends data to a slave device only, for example, an LCD. The limit is given by QSPI2 (or QSPI5) timing. Because it gives a maximum frequency above the maximum pad speed (Refer to the I/O Characteristics), the maximum QSPI frequency is the one from the pad.