The SAM E70/S70/V70/V71 devices differ in memory size,
package and features. The following tables summarize the different configurations.
Table 1. SAM V71 Family
Features (With CAN-FD, Ethernet AVB and Media LB)
Device |
Flash Memory (KB) |
Multi-port SRAM Memory (KB) |
Pins |
Packages |
Digital Peripherals |
Analog |
USB (see Note) |
USART/UART |
QSPI |
USART/SPI |
TWIHS |
HSMCI port/bits |
CAN-FD |
Ethernet AVB |
Media LB |
Image Sensor Interface (ISI) |
SPI0 |
SPI1 |
External Bus Interface (EBI) |
SDRAM Interface |
DMA Channels |
SSC |
ETM |
Timer Counter Channels |
Timer Counter Channels I/O |
I2SC |
I/O Pins |
12-bit ADC Channels |
Analog Comparators |
DAC (Channels) |
ATSAMV71Q19 |
512 |
256 |
144 |
LQFP, TFBGA |
HS |
3/5 |
Y |
3 |
3 |
1/4 |
2 |
MII, RMII |
Y |
12 -bit |
Y |
Y |
Y |
Y |
24 |
Y |
Y |
12 |
36 |
2 |
114 |
24 |
Y |
2 |
ATSAMV71Q20 |
1024 |
384 |
ATSAMV71Q21 |
2048 |
ATSAMV71N19 |
512 |
256 |
100 |
LQFP, TFBGA |
HS |
3/5 |
Y |
3 |
3 |
1/4 |
2 |
MII, RMII |
Y |
12 -bit |
Y |
N |
N |
N |
24 |
Y |
Y |
12 |
9 |
1 |
75 |
10 |
Y |
2 |
ATSAMV71N20 |
1024 |
384 |
ATSAMV71N21 |
2048 |
ATSAMV71J19 |
512 |
256 |
64 |
LQFP |
- |
2/3 |
SPI only |
0 |
2 |
N |
1 |
RMII |
Y |
8-bit |
N |
N |
N |
N |
24 |
Y |
Y |
12 |
3 |
0 |
44 |
5 |
Y |
1 |
ATSAMV71J20 |
1024 |
384 |
ATSAMV71J21 |
2048 |
Note: HS = High-Speed and FS =
Full-Speed.
Table 2. SAM E70 Family
Features (With CAN-FD and Ethernet AVB)
Device |
Flash Memory (KB) |
Multi-port SRAM Memory (KB) |
Pins |
Packages |
Digital Peripherals |
Analog |
USB (see Note) |
USART/UART |
QSPI |
USART/SPI |
TWIHS |
HSMCI port/bits |
CAN-FD |
Ethernet AVB |
Image Sensor Interface (ISI) |
SPI0 |
SPI1 |
External Bus Interface (EBI) |
SDRAM Interface |
DMA Channels |
SSC |
ETM |
Timer Counter Channels |
Timer Counter Channels I/O |
I2SC |
I/O Pins |
12-bit ADC Channels |
Analog Comparators |
DAC (Channels) |
ATSAME70Q19 |
512 |
256 |
144 |
LQFP, LFBGA,
UFBGA |
HS |
3/5 |
Y |
3 |
3 |
1/4 |
2 |
MII, RMII |
12 -bit |
Y |
Y |
Y |
Y |
24 |
Y |
Y |
12 |
36 |
2 |
114 |
24 |
Y |
2 |
ATSAME70Q20 |
1024 |
384 |
ATSAME70Q21 |
2048 |
ATSAME70N19 |
512 |
256 |
100 |
LQFP, TFBGA |
HS |
3/5 |
Y |
3 |
3 |
1/4 |
2 |
MII, RMII |
12 -bit |
Y |
N |
N |
N |
24 |
Y |
Y |
12 |
9 |
1 |
75 |
10 |
Y |
2 |
ATSAME70N20 |
1024 |
384 |
ATSAME70N21 |
2048 |
ATSAME70J19 |
512 |
256 |
64 |
LQFP |
- |
2/3 |
SPI only |
0 |
2 |
N |
1 |
RMII |
8-bit |
N |
N |
N |
N |
24 |
Y |
Y |
12 |
3 |
0 |
44 |
5 |
Y |
1 |
ATSAME70J20 |
1024 |
384 |
ATSAME70J21 |
2048 |
Note: HS = High-Speed and FS =
Full-Speed.
Table 3. SAM V70 Family Features (With CAN-FD,
Without Ethernet Control)
Device |
Flash
Memory (KB) |
Multi-port SRAM Memory (KB) |
Pins |
Packages |
Digital Peripherals |
Analog |
USB (see
Note |
USART/UART |
QSPI |
USART/SPI |
TWIHS |
HSMCI
port/bits |
Media LB |
CAN-FD |
Image Sensor
Interface (ISI) |
SPI0 |
SPI1 |
External Bus
Interface (EBI) |
SDRAM
Interface |
DMA Channels |
SSC |
ETM |
Timer Counter
Channels |
Timer Counter
Channels I/O |
I2SC |
I/O Pins |
12-bit ADC
Channels |
Analog
Comparators |
DAC
(Channels) |
ATSAMV70Q19 |
512 |
256 |
144 |
LQFP,
TFBGA |
HS |
3/5 |
Y |
3 |
3 |
1/4 |
Y |
2 |
12 -bit |
Y |
Y |
Y |
Y |
24 |
Y |
Y |
12 |
36 |
2 |
114 |
24 |
Y |
2 |
ATSAMV70Q20 |
1024 |
384 |
ATSAMV70N19 |
512 |
256 |
100 |
LQFP, TFBGA |
HS |
3/5 |
Y |
3 |
3 |
1/4 |
Y |
2 |
12 -bit |
Y |
N |
N |
N |
24 |
Y |
Y |
12 |
9 |
1 |
75 |
10 |
Y |
2 |
ATSAMV70N20 |
1024 |
384 |
ATSAMV70J19 |
512 |
256 |
64 |
LQFP |
- |
2/3 |
SPI only |
0 |
2 |
N |
N |
1 |
8-bit |
N |
N |
N |
N |
24 |
Y |
Y |
12 |
3 |
0 |
44 |
5 |
Y |
1 |
ATSAMV70J20 |
1024 |
384 |
Note: HS = High-Speed and FS =
Full-Speed.
Table 4. SAM S70 Family
Features (Without CAN-FD, Ethernet AVB and Media LB)
Device |
Flash Memory (KB) |
Multi-port SRAM Memory (KB) |
Pins |
Packages |
Digital Peripherals |
Analog |
USB (see Note) |
USART/UART |
QSPI |
USART/SPI |
TWIHS |
HSMCI port/bits |
Image Sensor Interface (ISI) |
SPI0 |
SPI1 |
External Bus Interface (EBI) |
SDRAM Interface |
DMA Channels |
SSC |
ETM |
Timer Counter Channels |
Timer Counter Channels I/O |
I2SC |
I/O Pins |
12-bit ADC Channels |
Analog Comparators |
DAC Channels |
ATSAMS70Q19 |
512 |
256 |
144 |
LQFP, LFBGA, UFBGA |
HS |
3/5 |
Y |
3 |
3 |
1/4 |
12 -bit |
Y |
Y |
Y |
Y |
24 |
Y |
Y |
12 |
36 |
2 |
114 |
24 |
Y |
2 |
ATSAMS70Q20 |
1024 |
384 |
ATSAMS70Q21 |
2048 |
ATSAMS70N19 |
512 |
256 |
100 |
LQFP, TFBGA, VFBGA |
HS |
3/5 |
Y |
3 |
3 |
1/4 |
12 -bit |
Y |
N |
N |
N |
24 |
Y |
Y |
12 |
9 |
1 |
75 |
10 |
Y |
2 |
ATSAMS70N20 |
1024 |
384 |
ATSAMS70N21 |
2048 |
ATSAMS70J19 |
512 |
256 |
64 |
LQFP, QFN |
HS (for QFN
only) |
0/5 |
SPI only |
0 |
2 |
N |
8-bit |
N |
N |
N |
N |
24 |
Y |
Y |
12 |
3 |
0 |
44 |
5 |
Y |
1 |
ATSAMS70J20 |
1024 |
384 |
ATSAMS70J21 |
2048 |
Note: HS = High-Speed and FS =
Full-Speed.