SMC Setup Register
This register can only be written if the WPEN bit is cleared in the “SMC Write Protection Mode Register”.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
NCS_RD_SETUP[5:0] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 1 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
NRD_SETUP[5:0] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 1 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
NCS_WR_SETUP[5:0] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NWE_SETUP[5:0] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 1 |
NWE Setup Length
The NWE signal setup length is defined as:
NWE setup length = (128* NWE_SETUP[5] + NWE_SETUP[4:0]) clock cycles
NCS Setup Length in WRITE Access
In write access, the NCS signal setup length is defined as:
NCS setup length = (128* NCS_WR_SETUP[5] + NCS_WR_SETUP[4:0]) clock cycles
NRD Setup Length
The NRD signal setup length is defined in clock cycles as:
NRD setup length = (128* NRD_SETUP[5] + NRD_SETUP[4:0]) clock cycles
NCS Setup Length in READ Access
In read access, the NCS signal setup length is defined as:
NCS setup length = (128* NCS_RD_SETUP[5] + NCS_RD_SETUP[4:0]) clock cycles