TWIHS Filter Register
TWIHS digital input filtering follows a majority decision based on three samples from SDA/SCL lines at peripheral clock frequency.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
THRES[2:0] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PADFCFG | PADFEN | FILT | |||||||
Access | |||||||||
Reset | 0 | 0 | 0 |
RX Digital Filter
Value | Description |
---|---|
0 | No filtering applied on TWIHS inputs. |
1 | TWIHS input filtering is active (only in Standard and Fast modes) |
PAD Filter Enable
Value | Description |
---|---|
0 | PAD analog filter is disabled. |
1 | PAD analog filter is enabled. (The analog filter must be enabled if High-speed mode is enabled.) |
PAD Filter Config
See the electrical characteristics section for filter configuration details.
Digital Filter Threshold
Value | Description |
---|---|
0 | No filtering applied on TWIHS inputs. |
1–7 | Maximum pulse width of spikes to be suppressed by the input filter, defined in peripheral clock cycles. |