Parameter | Symbol | Minimum | Typical(1) | Maximum | Units | Test Conditions | |
---|---|---|---|---|---|---|---|
Supply Voltage | VCC | 1.7 | — | 5.5 | V | ||
Supply Current | ICC1 | — | 0.4 | 1.0 | mA | VCC = 5.0V, Read at 400 kHz |
|
Supply Current | ICC2 | — | 2.0 | 3.0 | mA | VCC = 5.0V, Write at 400 kHz |
|
Standby Current | ISB | — | — | 1.0 | μA | VCC = 1.7V, VIN = VCC or GND |
|
— | — | 6.0 | μA | VCC = 5.5V, VIN = VCC or GND |
|||
Input Leakage Current | ILI | — | 0.10 | 3.0 | μA | VIN = VCC or GND | |
Output Leakage Current | ILO | — | 0.05 | 3.0 | μA | VOUT = VCC or GND | |
Input Low Level | VIL | -0.6 | — | VCC x 0.3 | V | Note 2 | |
Input High Level | VIH | VCC x 0.7 | — | VCC + 0.5 | V | Note 2 | |
Output Low Level | VOL1 | — | — | 0.2 | V | VCC = 1.7V, IOL = 0.15 mA |
|
Output Low Level | VOL2 | — | — | 0.4 | V | VCC = 3.0V, IOL = 2.1 mA |