Pin Capacitance
Table 1.
Pin Capacitance
(
1
)
Symbol
Test Condition
Max.
Units
Conditions
C
I/O
Input/Output Capacitance (SDA)
8
pF
V
I/O
= 0V
C
IN
Input Capacitance (
A0, A1, A2 and SCL
)
6
pF
V
IN
= 0V
Note:
1.
This parameter is characterized but is not 100% tested in production.
Parent topic:
Electrical Specifications