Temperature under bias
| -55°C to
+125°C
|
Storage temperature
| -65°C
to +150°C
|
VCC
| 6.25V
|
Voltage on any pin with respect to ground
| -1.0V
to +7.0V
|
DC output current
| 5.0 mA
|
ESD protection
| >3 kV
|
Note: Stresses above
those listed under “Absolute Maximum Ratings” may cause permanent damage to the device.
This is a stress rating only and functional operation of the device at these or any other
conditions above those indicated in the operation listings of this specification is not
implied. Exposure to absolute maximum rating conditions for extended periods may affect
device reliability.