To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Device | Package | Package Drawing Code | Package Option | Shipping Carrier Option | Device Grade |
---|---|---|---|---|---|
AT24CS32‑SSHM‑B | SOIC | SN | SS | Bulk (Tubes) | Industrial Temperature
(-40°C to +85°C) |
AT24CS32‑SSHM‑T | SOIC | SN | SS | Tape and Reel | |
AT24CS32‑XHM‑B | TSSOP | ST | X | Bulk (Tubes) | |
AT24CS32‑XHM‑T | TSSOP | ST | X | Tape and Reel | |
AT24CS32‑MAHM‑T | UDFN | Q4B | MA | Tape and Reel | |
AT24CS32‑MAHM‑E | UDFN | Q4B | MA |
Extended Qty. Tape and Reel |
|
AT24CS32‑STUM‑T | SOT23 | NMB | ST | Tape and Reel |