All write operations for the AT24CS32 begin
with the master sending a Start condition, followed by a device address byte with the
R/W bit set to logic ‘0
’, and then by the
word address bytes. The data value(s) to be written to the device immediately follow the
word address bytes.