EEPROM Cell Performance Characteristics
Table 1.
EEPROM Cell Performance Characteristics
Operation
Test Condition
Min.
Max.
Units
Write Endurance
(
1
)
T
A
= 25°C, V
CC
= 3.3V,
Page Write mode
1,000,000
—
Write Cycles
Data Retention
(
1
)
T
A
= 55°C
100
—
Years
Note:
1.
Performance is determined through characterization and the qualification process.
Parent topic:
Electrical Specifications