Features
- ATmega4808 AVR
Microcontroller
- ATWINC1510 Wi-Fi Module
- ATECC608ACryptoAuthentication™ Device
- Preconfigured for Microchip Accounts
with Different Cloud Providers
- Google Cloud IoT Core
- Amazon Web Services
(AWS)
- Four User LEDs
- Two Mechanical Buttons
- TEMT6000 Light Sensor
- MCP9808 Temperature Sensor
- mikroBUS Socket
- On-board Debugger
- Board identification in Atmel
Studio and Microchip MPLAB X
- One green board power and
status LED
- Virtual serial port (USB
CDC)
- Two logic analyzer channels
(debug GPIO)
- USB and Battery Powered
- MCP73871 Li-Ion/LiPo Battery Charger
- Fixed 3.3V