AVR-IoT Wx contains two mechanical buttons. These are generic user-configurable buttons. When a button is pressed, it will drive the connected I/O line to ground (GND).
ATmega4808 Pin | Description | Shared Functionality |
---|---|---|
PF6 | User switch 0 (SW0) | On-board debugger |
PF5 | User switch 1 (SW1) | On-board debugger |