Steps to start exploring the board:
- 1.Connect the board to a
computer.
- 2.Open the “CLICK-ME.HTM” file on
the “CURIOSITY” mass storage disk and follow the instructions.
- 2.1.Download the latest
application .hex firmware.
- 2.2.Download the Wi-Fi
configuration file "WIFI.cfg".
- 3.Drag and drop the application
.hex file on the "CURIOSITY" drive.
- 4.Drag and drop the “WIFI.cfg”
configuration file on the “CURIOSITY” drive.
The board will now connect to a Wi-Fi network and send data to the website
opened in step 2 through a cloud provider.
If AWS is used, the next recommended step is the Microchip IoT Developer Guides for AWS
to connect the board to an AWS account and to design in the cloud through various
examples.