AVR-IoT Wx contains an on-board debugger for
programming and debugging. The on-board debugger is a composite USB device consisting of
several interfaces:
- A debugger that can program and
debug the ATmega4808 in Atmel Studio/MPLAB X IDE
- A mass storage device that allows
drag-and-drop programming of the ATmega4808
- A virtual serial port (CDC) that
is connected to a Universal Asynchronous Receiver/Transmitter (UART) on the ATmega4808, and provides an easy way to communicate with the
target application through terminal software
- A Data Gateway Interface (DGI)
for code instrumentation with logic analyzer channels (debug GPIO) to visualize
program flow
The on-board debugger controls a Power and Status LED (marked PS) on the AVR-IoT Wx Board. The table below shows how the LED is
controlled in different operation modes.
Table 1. On-Board Debugger LED
ControlOperation Mode |
Power and Status LED |
Boot Loader mode |
The LED blinks slowly during power-up |
Power-up |
The LED is ON |
Normal operation |
The LED is ON |
Programming |
Activity indicator: The LED blinks slowly during
programming/debugging. |
Drag-and-drop programming |
- Success:
- The LED blinks slowly for 2 sec.
- Failure:
- The LED blinks rapidly for 2 sec.
|
Fault |
The LED blinks rapidly if a power fault is
detected |
Sleep/Off |
The LED is OFF. The on-board debugger is either in a
sleep mode or powered down. This can occur if the board is externally
powered. |
Info: Slow
blinking is approximately 1 Hz, and rapid blinking is approximately 5 Hz.