Several utility commands are supported by copying text files to the mass storage disk. The filename or extension is irrelevant – the command handler reacts to content only.
Command Content | Description |
---|---|
CMD:ERASE |
Executes a chip erase of the target |
CMD:SEND_UART= |
Sends a string of characters to the CDC UART. See “CDC Override Mode”. |
CMD:SEND_9600= CMD:SEND_115200= CMD:SEND_460800= |
Sends a string of characters to the CDC UART at the baud rate specified. Note that only the baud rates explicitly specified here are supported! See “CDC Override Mode” (Debugger firmware v1.21 or newer.) |
CMD:RESET |
Resets the target device by entering Programming mode and then exiting Programming mode immediately thereafter. Exact timing can vary according to the programming interface of the target device. (Debugger firmware v1.16 or newer.) |