Microchip's WINC1510 is a low-power consumption 802.11 b/g/n IoT module, specifically optimized for low-power IoT applications. The module integrates Power Amplifier (PA), Low-Noise Amplifier (LNA), switch, power management, and a printed antenna or a micro co-ax (U.FL) connector for an external antenna resulting in a small form factor (21.7x14.7x2.1 mm) design. It is interoperable with various vendors’ 802.11 b/g/n access points. This module provides SPI ports to interface with a host controller.
WINC1510 provides internal Flash memory as well as multiple peripheral interfaces, including UART and SPI. The only external clock source needed for WINC1510 is the built-in, high-speed crystal or oscillator (26 MHz). WINC1510 is available in a QFN package or as a certified module.
The communication interface between the ATmega4808 and the WINC1510 Wi-Fi module is SPI, together with some enable signals and interrupt. The rest of the connections are left unconnected.
WIN1510 Pin | ATmega4808 Pin | Function | Shared Functionality |
---|---|---|---|
4 RESET_N | PA1 | GPIO | — |
9 GND | GND | Ground | — |
10 SPI_CFG | VCC_TARGET | — | — |
11 WAKE | PF4 | GPIO | — |
12 GND | GND | Ground | — |
13 IRQN | PF2 | ASYNC EXT INT | — |
15 SPI_MOSI | PA4 | SPI0 MOSI | mikroBUS |
16 SPI_SSN | PA7 | SPI0 SS | — |
17 SPI_MISO | PA5 | SPI0 MISO | mikroBUS |
18 SPI_SCK | PA6 | SPI0 SCK | mikroBUS |
20 VBAT | VCC_TARGET | 3.3V supply | — |
22 CHIP_EN | PF3 | GPIO | — |
23 VDDIO | VCC_TARGET | 3.3V supply | — |
28 GND | GND | Ground | — |
29 PADDLE | GND | — | — |