The on-board debugger on the AVR-IoT Wx Board appears as a Human Interface Device (HID) on the host computer’s USB subsystem. The debugger supports full-featured programming and debugging of the ATmega4808 using Atmel Studio/MPLAB X IDE, as well as some third-party IDEs.