This is the quick start guide for the SAM4L Asynchronous Timer (AST) Driver, with step-by-step instructions on how to configure and use the driver for a specific use case.The code examples can be copied into the main application loop or any other function that will need to control the AST module.