Tune the AST prescaler frequency to the desired frequency.
uint32_t ast_configure_digital_tuner( Ast * ast, uint32_t input_freq, uint32_t tuned_freq)
Refer to the section entitled "digital tuner" in the ast chapter of the device-specific datasheet for more information.
Data direction | Parameter name | Description |
---|---|---|
[in, out] |
ast |
Module hardware register base address pointer |
[in] |
input_freq |
Prescaled AST Clock Frequency |
[in] |
tuned_freq |
Desired AST frequency |