Build the program and download it into the evaluation board.
115200 baud
8 bits of data
No parity
1 stop bit
No flow control
Start the application.
* -- -- AST Example 2 in Counter Mode --
* -- xxxxxx-xx
* -- Compiled: xxx xx xxxx xx:xx:xx --
*
* Config AST with 32kHz oscillator.
* Use alarm0 to wakeup from low power mode.
*
* Menu :
* -- Select low power mode:
* 1: Sleep mode 0
* 2: Sleep mode 1
* 3: Sleep mode 2
* 4: Sleep mode 3
* 5: Wait mode
* 6: Retention mode
* 7: Backup mode