AT07942

Function ast_write_alarm0_value()

Set the AST alarm0 value.

void ast_write_alarm0_value( Ast * ast, uint32_t alarm_value)

Table 1. Parameters
Data direction Parameter name Description

[in, out]

ast

Module hardware register base address pointer

[in]

alarm_value

AST alarm0 value