AT07942
Function Definitions
Function ast_clear_interrupt_flag()
Function ast_clear_prescalar()
Function ast_configure_digital_tuner()
Function ast_disable()
Function ast_disable_digital_tuner()
Function ast_disable_event()
Function ast_disable_interrupt()
Function ast_disable_wakeup()
Function ast_enable()
Function ast_enable_counter_clear_on_alarm()
Function ast_enable_event()
Function ast_enable_interrupt()
Function ast_enable_wakeup()
Function ast_init_digital_tuner()
Function ast_is_busy()
Function ast_is_clkbusy()
Function ast_is_enabled()
Function ast_read_calendar_value()
Function ast_read_counter_value()
Function ast_read_interrupt_mask()
Function ast_read_status()
Function ast_set_callback()
Function ast_set_config()
Function ast_start()
Function ast_stop()
Function ast_write_alarm0_value()
Function ast_write_calendar_value()
Function ast_write_counter_value()
Function ast_write_periodic0_value()
Parent topic:
API Overview