The Device Configuration Information (DCI) is a dedicated region in the memory that holds information about the device, which is useful for programming and bootloader applications. The data stored in this region is read-only and cannot be modified/erased. Refer to the table below for complete DCI table addresses and description.
Address | Name | Description | Value | Units | |
---|---|---|---|---|---|
PIC16F15225 |
PIC16F15245 |
||||
8200h | ERSIZ | Erase Row Size | 32 | Words | |
8201h | WLSIZ | Number of write latches per row | 32 | Words | |
8202h | URSIZ | Number of user erasable rows | 128 | Rows | |
8203h | EESIZ | Data EEPROM memory size | 0 | Bytes | |
8204h | PCNT | Pin Count | 14/20 | Pins |