The following list contains links to the most relevant documents and
software for the PIC16F15376 Curiosity Nano.
- MPLAB®X IDE - MPLAB® X IDE is a software program that runs on a PC (Windows®, Mac OS®, Linux®) to develop applications for Microchip
microcontrollers and digital signal controllers. It is called an Integrated Development
Environment (IDE) because it provides a single integrated “environment” to develop code for
embedded microcontrollers.
- MPLAB®Xpress Cloud-based IDE -
MPLAB® Xpress Cloud-Based IDE is an online development
environment that contains the most popular features of our award-winning MPLAB X IDE. This
simplified and distilled application is a faithful reproduction of our desktop-based
program, which allows users to easily transition between the two environments.
- MPLAB®Code Configurator
- MPLAB® Code Configurator (MCC) is a free software plug-in that
provides a graphical interface to configure peripherals and functions specific to your
application.
- Microchip Sample Store -
Microchip sample store where you can order samples of devices.
- Data Visualizer - Data Visualizer is a program used for processing and visualizing data. The Data
Visualizer can receive data from various sources such as the EDBG Data Gateway Interface
found on Curiosity Nano and Xplained Pro boards and COM Ports.
- PIC16F15376 Curiosity Nanowebsite - Kit
information, latest user guide and design documentation.
- PIC16F15376 Curiosity Nanoon microchipDIRECT
- Purchase this kit on microchipDIRECT.