There is one yellow user LED available on the PIC16F15376 Curiosity Nano kit that can be controlled by either GPIO or PWM. The LED can be activated by driving the connected I/O line to GND.
PIC16F15376 Pin | Function | Shared Functionality |
---|---|---|
RE0 | Yellow LED0 | Edge connector |