The Embedded Debugger acts as a Virtual Com Port gateway by using one of the ATmega324PB UARTs. For further information on how to use the Virtual COM port, see Embedded Debugger.
ATmega324PB pin | Function | Shared functionality |
---|---|---|
PD2 | U1-RXD (ATmega324PB USART1 Receive Pin) | EXT3 |
PD3 | U1-TXD (ATmega324PB USART1 Transmit Pin) | EXT3 |