In addition to the Xplained Pro extension headers, ATmega324PB Xplained Pro has additional headers with signals that offers access to the I/O of the microcontroller which are otherwise not easily available elsewhere or might be favorable to have collected together. All headers have a pitch of 2.54mm.
The J305 header enables easy connection to the ATmega324PB comparator function.
Pin on header | ATmega324PB pin | Function | Shared functionality |
---|---|---|---|
1 | PB2 | AIN0 | EXT4.9 |
2 | PB3 | AIN1 | EXT4.7 |
3 | PC5 | ACO | EXT3 via J200 and EDBG JTAG TDI |
4 | VCC Target | ||
5 | GND |
The J200 header enables use of the ATmega324PB JTAG signals for EXT3.
Pin on header | ATmega324PB pin | EXT3 pin | Shared functionality |
---|---|---|---|
1 | PC5_JTAG_TDI | EDBG via R404 | |
2 | EXT3.3 | ||
3 | PC2_JTAG_TCK | EDBG via R401 | |
4 | EXT3.6 | ||
5 | PC4_JTAG_TDO | EDBG via R402 | |
6 | EXT3.7 | ||
7 | PC3_JTAG_TMS | EDBG via R403 | |
8 | EXT3.8 |
The J201 strap enables use of the ATmega324PB PA7 for both the EXT4 and EDBG SPI-SS.
Pin on header | ATmega324PB pin | EXT4 pin | Shared functionality |
---|---|---|---|
1 | PA7 | EDBG SPI- SS | |
2 | EXT4.6 |
The DGI GPIO signals are available on a separate header J303.
Pin on header | ATmega324PB pin | EDBG pin | Extension pin |
---|---|---|---|
1 | PB4 | GPIO0 | EXT1.15 |
2 | PB2 | GPIO1 | EXT4.9 |
3 | PC1 | GPIO2 | EXT1.9 |
4 | PC6 | GPIO3 | EXT3.9 |
5 | GND | GND | GND |