PIR5
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CM2IF | CM1IF | BCL2IF | SSP2IF | BCL1IF | SSP1IF | RC2IF | TX2IF |
AccessR/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R | R |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Comparator 2 Interrupt Flag
Value | Description |
---|---|
1 | Comparator 2 interrupt has occurred (must be cleared in software) |
0 | Comparator 2 interrupt event has not occurred |
Comparator 1 Interrupt Flag
Value | Description |
---|---|
1 | Comparator 2 interrupt has occurred (must be cleared in software) |
0 | Comparator 2 interrupt event has not occurred |
MSSP2 Bus Collision Interrupt Flag
Value | Description |
---|---|
1 | An MSSP2 Bus Collision interrupt has occurred (must be cleared in software) |
0 | No MSSP2 Bus Collision event was detected |
MSSP2 Interrupt Flag
Value | Description |
---|---|
1 | MSSP 2 interrupt has occurred (must be cleared in software) |
0 | MSSP2 interrupt event has not occurred |
MSSP1 Bus Collision Interrupt Flag
Value | Description |
---|---|
1 | An MSSP1 Bus Collision was detected (must be cleared in software) |
0 | No MSSP1 Bus Collision event was detected |
MSSP1 Interrupt Flag
Value | Description |
---|---|
1 | MSSP1 interrupt has occurred (must be cleared in software) |
0 | MSSP1 interrupt event has not occurred |
EUSART2 Receive Interrupt Flag(1)
Value | Description |
---|---|
1 | The EUSART2 receive buffer (RC2REG) is not empty (contains at least one byte) |
0 | The EUSART2 receive buffer is empty |
EUSART2 Transmit Interrupt Flag(2)
Value | Description |
---|---|
1 | The EUSART2 transmit buffer (TX2REG) is empty |
0 | The EUSART2 transmit buffer is not empty |