ADSTPT

ADC Threshold Setpoint Register

Depending on CALC, it may be used to determine ADERR.

Notes: The individual bytes in this multibyte register can be accessed with the following register names:
Name:
ADSTPT
Offset:
0x1D12
Reset:
Access:
Bit15141312111098
STPT[15:8]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000
Bit76543210
STPT[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 15:0 – STPT[15:0]: ADC Threshold Setpoint - Signed two’s complement

ADC Threshold Setpoint - Signed two’s complement