OPAxCON2
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NCH[2:0] | PCH[2:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Operational Amplifier Inverting Input Channel Selection
Value | Description |
---|---|
111 |
Reserved |
110 |
Reserved |
101 |
DAC2_OUT |
100 |
DAC1_OUT |
011 |
Reserved |
010 |
OPAxIN- (NSS) |
001 |
Internal Resistor Ladder (GSEL) |
000 |
No Connection |
Operational Amplifier Noninverting Input Channel Selection
Value | Description |
---|---|
111 |
Reserved |
110 |
Reserved |
101 |
DAC2_OUT |
100 |
DAC1_OUT |
011 |
VDD / 2 |
010 |
OPAxIN+ (PSS) |
001 |
Internal Resistor Ladder (GSEL) |
000 |
VSS |